IESNA:LM-63-2002
[TEST]P955970
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]81990
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
11274.3 12124.4 13037.3 13954.5 14657.5 15088 15349.7 15496.8 15659 15847.2
16089.5 16418.3 16861.7 17385.2 18021.2 19092 20710 22855.8 25505.7 28819.6
33163.2 38149.3 43457.7 48285.8 51203.9 49722.1 46756.5 42782.8 38008.7 32319.6
25122.8 17949.8 11748.1 6829.1 3004.6 930.2 0
11274.3 12170.3 13197.8 14215.8 14966.4 15422.8 15638.7 15691.9 15727 15758.1
15808.3 15915.6 16112 16358.6 16764.8 17614.1 19102.8 21261.2 24073.2 27426.1
31441.8 36064.9 41398.3 47164.4 52945.7 54481.5 51223.4 47031.2 42629.6 37622.3
30611.2 23073 16058.4 9775.7 4568.6 1455.8 0
11274.3 12216.6 13358.7 14476.7 15275.3 15757.2 15927.3 15887 15795.3 15669
15527.1 15412.4 15362.7 15332.4 15508.9 16136.2 17495.5 19666.5 22640.4 26032.2
29720.8 33980.9 39339 46042.6 54687.9 59240.9 55690.3 51279.6 47251 42925.5
36099.5 28196.6 20368.2 12722.8 6132.5 1981.4 0
11274.3 12281.9 13517.9 14711.6 15550.9 16006.4 16083.4 15890.1 15589.8 15243.3
14880.7 14556.3 14308.8 14140.1 14266.4 15007.1 16655.8 19182.8 22427.1 25988.9
29728.2 33770.2 38517.5 44394.7 52641.5 59010.3 56574.1 51694.1 47436.1 43058.8
36592.3 28901.8 21244.7 13701.8 6965.3 2446.1 0
11274.3 12347.3 13677.6 14946.5 15826.5 16254.8 16240.1 15892.7 15384.3 14817.6
14234.4 13700.5 13254.9 12947.7 13024.3 13877.9 15816.1 18699.1 22213.4 25945.7
29735.5 33559.1 37695.9 42747.3 50595.2 58779.2 57457.6 52108.1 47621.7 43191.6
37085 29607 22121.2 14681.3 7798.2 2910.7 0
11274.3 12386.2 13764.1 15088 15993.5 16375.9 16244.4 15717.4 14997.5 14248.7
13543.5 12934.8 12457.1 12198 12503.4 13844.2 16408.8 19991.8 24284.4 28933.4
33585.9 38158.4 42814.8 47915.9 55486.5 63260 63151.8 58041.2 52927.5 47342.7
40314.6 32062.2 23975.5 15957.5 8846.8 3435.1 0
11274.3 12425.1 13850.6 15229.4 16159.6 16497 16248.7 15542.2 14610.8 13679.8
12852.6 12169 11659.4 11448.2 11983 13810.4 17001.5 21284.5 26355.8 31920.3
37436.3 42757.7 47933.2 53084.5 60377.8 67741.2 68846.5 63973.8 58232.8 51493.8
43544.2 34517.4 25828.9 17233.8 9895.1 3959.4 0
11274.3 12444.6 13903 15306 16234 16537.7 16205.4 15381.7 14329.1 13327.6
12482.2 11804.7 11321.5 11183 11921.1 14093.3 17689.4 22535.7 28411.7 34930.1
41409.2 47673.2 53793.2 59721.9 67484.2 74502.3 75402.6 70558 63899 55737.4
46531.5 36636 26941.6 17698 10158.6 3981.9 0
11274.3 12464.1 13955.8 15382.2 16308 16578.4 16162.2 15220.8 14047.5 12975.4
12112.8 11440.9 10983.6 10917.4 11859.2 14376.3 18377.2 23786.8 30467.9 37939.5
45382 52588.3 59653.2 66358.9 74590.6 81263 81958.2 77142.2 69564.7 59980.7
49518.8 38755 28053.9 18161.8 10422.1 4004 0
11274.3 12455.4 13995.6 15418.9 16336.1 16582.7 16111.1 15107.4 13874.4 12784.2
11931.9 11270 10824.4 10802.8 11849.7 14523.4 18719.9 24521.5 31716.1 39706.8
47784 55467.5 63077.4 70605.2 79179.9 85504.9 85569.8 79971.6 71137.3 60139.9
48718.4 37379.2 25841 16422.6 9029 3361.5 0
11274.3 12464.1 13955.8 15382.2 16308 16578.4 16162.2 15220.8 14047.5 12975.4
12112.8 11440.9 10983.6 10917.4 11859.2 14376.3 18377.2 23786.8 30467.9 37939.5
45382 52588.3 59653.2 66358.9 74590.6 81263 81958.2 77142.2 69564.7 59980.7
49518.8 38755 28053.9 18161.8 10422.1 4004 0
11274.3 12444.6 13903 15306 16234 16537.7 16205.4 15381.7 14329.1 13327.6
12482.2 11804.7 11321.5 11183 11921.1 14093.3 17689.4 22535.7 28411.7 34930.1
41409.2 47673.2 53793.2 59721.9 67484.2 74502.3 75402.6 70558 63899 55737.4
46531.5 36636 26941.6 17698 10158.6 3981.9 0
11274.3 12425.1 13850.6 15229.4 16159.6 16497 16248.7 15542.2 14610.8 13679.8
12852.6 12169 11659.4 11448.2 11983 13810.4 17001.5 21284.5 26355.8 31920.3
37436.3 42757.7 47933.2 53084.5 60377.8 67741.2 68846.5 63973.8 58232.8 51493.8
43544.2 34517.4 25828.9 17233.8 9895.1 3959.4 0
11274.3 12386.2 13764.1 15088 15993.5 16375.9 16244.4 15717.4 14997.5 14248.7
13543.5 12934.8 12457.1 12198 12503.4 13844.2 16408.8 19991.8 24284.4 28933.4
33585.9 38158.4 42814.8 47915.9 55486.5 63260 63151.8 58041.2 52927.5 47342.7
40314.6 32062.2 23975.5 15957.5 8846.8 3435.1 0
11274.3 12347.3 13677.6 14946.5 15826.5 16254.8 16240.1 15892.7 15384.3 14817.6
14234.4 13700.5 13254.9 12947.7 13024.3 13877.9 15816.1 18699.1 22213.4 25945.7
29735.5 33559.1 37695.9 42747.3 50595.2 58779.2 57457.6 52108.1 47621.7 43191.6
37085 29607 22121.2 14681.3 7798.2 2910.7 0
11274.3 12281.9 13517.9 14711.6 15550.9 16006.4 16083.4 15890.1 15589.8 15243.3
14880.7 14556.3 14308.8 14140.1 14266.4 15007.1 16655.8 19182.8 22427.1 25988.9
29728.2 33770.2 38517.5 44394.7 52641.5 59010.3 56574.1 51694.1 47436.1 43058.8
36592.3 28901.8 21244.7 13701.8 6965.3 2446.1 0
11274.3 12216.6 13358.7 14476.7 15275.3 15757.2 15927.3 15887 15795.3 15669
15527.1 15412.4 15362.7 15332.4 15508.9 16136.2 17495.5 19666.5 22640.4 26032.2
29720.8 33980.9 39339 46042.6 54687.9 59240.9 55690.3 51279.6 47251 42925.5
36099.5 28196.6 20368.2 12722.8 6132.5 1981.4 0
11274.3 12170.3 13197.8 14215.8 14966.4 15422.8 15638.7 15691.9 15727 15758.1
15808.3 15915.6 16112 16358.6 16764.8 17614.1 19102.8 21261.2 24073.2 27426.1
31441.8 36064.9 41398.3 47164.4 52945.7 54481.5 51223.4 47031.2 42629.6 37622.3
30611.2 23073 16058.4 9775.7 4568.6 1455.8 0
11274.3 12124.4 13037.3 13954.5 14657.5 15088 15349.7 15496.8 15659 15847.2
16089.5 16418.3 16861.7 17385.2 18021.2 19092 20710 22855.8 25505.7 28819.6
33163.2 38149.3 43457.7 48285.8 51203.9 49722.1 46756.5 42782.8 38008.7 32319.6
25122.8 17949.8 11748.1 6829.1 3004.6 930.2 0
11274.3 12031.4 12831.8 13615.3 14228.8 14616.8 14858.7 14998.8 15141.6 15318.6
15571.2 15924.2 16384.1 16912.4 17568.7 18514.8 19869 21641.9 23868.2 26515
29688.8 33022.6 35978.4 38073.1 38596.6 36392.4 33273.6 29562 25512.2 21121.8
16089.1 11260.9 7255.2 4199.1 1888.9 618.7 0
11274.3 11938.4 12626.3 13276.5 13800 14146.1 14367.6 14500.9 14623.8 14789.4
15053.4 15429.7 15906.9 16439.9 17115.7 17937.7 19027.9 20427.9 22230.7 24210
26213.9 27896 28499.5 27860.5 25988.9 23062.6 19790.6 16341.3 13015.7 9924.5
7055.3 4572 2762.3 1569.6 773.5 307.2 0
11274.3 11839.3 12421.2 12963.3 13386 13677.2 13858.9 13945.8 14013.7 14105.5
14271.6 14531.2 14867.3 15218.2 15617.9 16065.7 16634.2 17377.9 18356.5 19399.1
20366.5 20994.7 20856.2 19881.9 18068.8 15617.1 13115.6 10665.2 8397.3 6419.8
4659.4 3157.3 2034.2 1251.2 668.8 277.3 0
11274.3 11740.7 12216.6 12650.1 12972.4 13208.2 13350.1 13390.8 13403.7 13421
13489.4 13632.2 13827.7 13996.4 14120.2 14193.7 14240 14327.8 14482.3 14588.3
14519.1 14092.9 13212.5 11903.8 10148.6 8171.5 6441 4989.1 3779 2915.1
2263.5 1742.6 1306.5 933.6 564.6 247.5 0
11274.3 11641.2 12010.2 12345.1 12602.1 12771.2 12846.9 12806.7 12696 12560.1
12426 12336.4 12294.5 12242.6 12144.8 11977.4 11746.8 11508.8 11287.7 11105.2
10906.2 10570 10012.8 9227.1 8207 6986.1 5887.7 4832 3824 3050.5
2386.4 1826.1 1341.2 939.7 561.6 244.4 0
11274.3 11541.7 11804.3 12040.1 12231.3 12334.3 12343.8 12222.7 11988.2 11699.2
11363 11040.7 10760.4 10487.8 10170.3 9761 9254 8690.7 8093.6 7622.1
7293.3 7047.5 6813.1 6550 6265.3 5800.7 5334.3 4674.6 3868.6 3186.3
2509.3 1910.1 1375.8 946.6 558.1 241.4 0
11274.3 11446.5 11611.8 11771.4 11913.8 11974.8 11927.6 11722.1 11367.8 10952
10487.8 10063.4 9708.6 9402.8 9102.1 8748.2 8326 7860 7365.1 6973.6
6713.5 6542.2 6418.1 6271 6046 5654.9 5265.5 4713.1 4046.8 3439
2792.2 2184.8 1608.5 1117.9 683.6 292.5 0
11274.3 11351.3 11419.3 11502.8 11595.3 11615.2 11511.4 11221.6 10747.4 10204.9
9613 9086.1 8656.9 8317.3 8033.9 7735.4 7398 7029.4 6636.5 6325
6133.8 6037.3 6023.1 5991.9 5826.7 5509.5 5196.7 4751.1 4224.6 3691.2
3075.1 2459.5 1840.8 1289.2 809 343.9 0
11274.3 11259.2 11237.6 11254.9 11289.5 11293.8 11155.4 10802.8 10259.8 9649.8
9044.1 8568.2 8222.1 7966.9 7741.9 7480.2 7166.5 6816.1 6420.2 6046
5767 5615.5 5630.7 5645.8 5598.2 5481.4 5200.2 4741.6 4224.6 3733.6
3270.7 2781.8 2225.9 1618 1053.5 445.6 0
11274.3 11156.7 11058 11022.5 11039.8 11061.5 10969.3 10688.1 10229.5 9709.1
9204.2 8762.9 8374.8 8034.8 7713.8 7377.2 7008.6 6617.1 6227.7 5880.3
5574.4 5346.4 5225.3 5152.6 5084.3 5004.7 4836.8 4537.4 4157.6 3734.5
3254.2 2773.2 2224.6 1636.2 1077.2 475.9 0
11274.3 11073.6 10901.4 10814 10820.1 10881.5 10883.2 10719.7 10376.6 9926.7
9455.1 9005.2 8566.9 8148.6 7744.9 7342.6 6930.3 6513.2 6126.5 5795.5
5499.2 5272 5107.6 4981.3 4862.3 4726.9 4541.7 4291.7 3982.8 3614.6
3162.1 2699.2 2162.7 1605.9 1044.8 462.9 0
11274.3 10991 10744.4 10605.9 10600.3 10702.4 10797.6 10750.8 10523.7 10144.3
9706 9247.5 8759.9 8262.4 7776.5 7308 6852 6409.4 6025.7 5710.7
5424.3 5198 4990.4 4810 4640 4449.6 4246.3 4046 3808 3494.8
3069.5 2625.2 2100.4 1575.6 1012.4 449.9 0
11274.3 10916.1 10612.8 10432.9 10427.2 10587.3 10813.1 10939.5 10851.2 10518.1
10042.2 9523.9 8989.2 8445.4 7916.3 7408.4 6924.2 6468.2 6075 5757.4
5497 5307.5 5145.7 4977 4786.6 4542.6 4282.2 4034.7 3769.1 3437.7
3015 2569.8 2054.1 1542.8 975.6 443 0
11274.3 10841.7 10481.8 10259.8 10254.2 10473.1 10828.7 11128.1 11179.2 10892.8
10378.8 9799.9 9218.5 8628.8 8055.6 7508.3 6996.5 6527.5 6125.2 5803.7
5570.1 5416.5 5300.6 5144 4932.8 4635.6 4317.6 4023.5 3730.1 3381
2960.1 2514.4 2007.4 1509.9 938.8 436.1 0
11274.3 10776.4 10365.8 10114 10097.1 10349.4 10796.7 11228.5 11389 11165.7
10647.5 10015.4 9397.2 8800.1 8225.2 7677.4 7160 6682.4 6272.3 5947.8
5706 5541.1 5434.7 5301.4 5113.7 4846.3 4543.5 4232 3913.6 3525.5
3067.3 2601.8 2080.1 1503.8 907.7 434.8 0
11274.3 10711 10249.9 9967.8 9939.7 10226.5 10764.7 11328.4 11598.8 11438.7
10916.1 10230.8 9576.3 8971.9 8395.2 7847 7323.6 6837.7 6419.4 6091.4
5841.4 5665.3 5568.8 5458.9 5294.5 5057.4 4769.7 4440.9 4097 3669.6
3174.6 2688.8 2152.3 1497.8 876.1 433.5 0
11274.3 10645.3 10144.7 9838.9 9794.7 10076.4 10634.5 11223.3 11550.3 11468.1
11016.5 10342.4 9667.1 9072.7 8516.3 7996.7 7495.7 7023.7 6612.3 6281.8
6011.8 5824.1 5708.1 5596.5 5434.3 5206.7 4912.5 4576.4 4213.8 3775.1
3270.2 2771 2221.6 1473.5 809 382.4 0
11274.3 10580 10039.2 9710.4 9649.8 9926.7 10504.3 11118.6 11501.5 11497.1
11116.4 10454.5 9758 9173.9 8637.5 8146.4 7668.4 7209.8 6805.3 6472.1
6182.3 5983.3 5847 5734.5 5574.4 5356 5055.3 4711.3 4330.6 3880.7
3365.9 2853.2 2290.8 1449.3 742 331 0
11274.3 10529.3 9958.3 9613.9 9534.7 9779.6 10294.9 10841.3 11184.3 11194.3
10868.1 10277.6 9623.4 9050.2 8549.2 8105.8 7678.3 7259.5 6876.6 6554.3
6287.8 6108.3 5979.4 5868.2 5708.5 5478.8 5163.4 4804.8 4415 3963.3
3441.1 2932.4 2350.9 1577.4 861.8 381.1 0
11274.3 10478.3 9876.9 9517.9 9419.2 9632.5 10085.5 10564 10867.7 10891.5
10620.2 10101 9488.4 8926 8461.4 8065.1 7687.8 7309.3 6948 6636.5
6393.4 6233.3 6112.2 6001.4 5842.7 5601.7 5271.6 4898.2 4499.3 4046
3516.4 3011.1 2410.6 1705.4 982.1 431.8 0
11274.3 10437.2 9820.3 9450.4 9343.9 9535.2 9937.5 10345.9 10600.3 10616.3
10375.3 9911.1 9352.6 8817.4 8361 7972.9 7609.5 7243.1 6888.3 6595
6390.8 6255.8 6143.3 6033 5877.3 5635 5305.8 4931.5 4531.4 4084
3556.2 3048.3 2459.9 1789.4 1085.9 473.7 0
11274.3 10396.1 9763.6 9382.9 9267.8 9437.8 9789.5 10127.9 10333.4 10340.7
10131.3 9721.2 9215.9 8708.8 8261.1 7880.4 7531.2 7177.3 6829.1 6553.5
6389.1 6278.3 6174.5 6064.6 5911.9 5668.3 5339.5 4964.4 4563.4 4122.1
3596 3085.5 2509.3 1873.3 1189.7 515.7 0
11274.3 10364.1 9723.4 9336.6 9224.1 9388.9 9721.6 10027.5 10204.9 10205.3
10013.6 9642.5 9175.6 8682.4 8220.8 7807.2 7424.8 7045.4 6678.1 6419.4
6281.8 6190.9 6098.3 5987.6 5836.6 5600.4 5274.2 4904.3 4514.5 4081.4
3576.1 3057.8 2497.1 1868.1 1181.1 505.3 0
11274.3 10332.1 9683.1 9290.7 9180.4 9340.5 9654.1 9926.7 10075.9 10069.5
9896.4 9563.3 9135 8656.1 8181 7734.6 7319.2 6913.4 6527.5 6285.2
6174.5 6103.5 6022.2 5910.6 5761.8 5532.5 5208.9 4844.6 4465.6 4040.8
3556.2 3029.3 2485.5 1862.5 1172.4 494.1 0
11274.3 10302.6 9652.4 9263 9157 9320.6 9628.2 9893.8 10034.8 10024
9853.6 9543.8 9135 8659.5 8172.4 7696.1 7247.4 6809.2 6405.1 6171.9
6069.8 6009.7 5940 5829.3 5677.8 5444.2 5123.2 4765 4389.5 3968.1
3495.2 2967.8 2402.8 1792.8 1117.9 466.4 0
11274.3 10272.8 9621.7 9235.8 9133.7 9300.7 9602.2 9860.5 9993.7 9978.6
9811.2 9524.3 9135 8663.4 8163.7 7657.5 7176.5 6704.9 6282.6 6059
5965.1 5916.2 5857.8 5747.5 5593.9 5356 5038 4685.4 4313.3 3895.8
3434.2 2906.4 2319.8 1722.7 1063.4 437.8 0
11274.3 10236 9591.4 9215 9124.2 9297.2 9600.1 9855.3 9980.8 9959.1
9786.1 9517.9 9141.5 8669.9 8159.4 7635.9 7134.1 6636.5 6203.9 5983.3
5892.4 5849.2 5797.2 5684.8 5529 5278.1 4970.9 4624.8 4244.1 3828.8
3370.2 2855.4 2223.7 1661.3 1008 411 0
11274.3 10272.8 9621.7 9235.8 9133.7 9300.7 9602.2 9860.5 9993.7 9978.6
9811.2 9524.3 9135 8663.4 8163.7 7657.5 7176.5 6704.9 6282.6 6059
5965.1 5916.2 5857.8 5747.5 5593.9 5356 5038 4685.4 4313.3 3895.8
3434.2 2906.4 2319.8 1722.7 1063.4 437.8 0
11274.3 10302.6 9652.4 9263 9157 9320.6 9628.2 9893.8 10034.8 10024
9853.6 9543.8 9135 8659.5 8172.4 7696.1 7247.4 6809.2 6405.1 6171.9
6069.8 6009.7 5940 5829.3 5677.8 5444.2 5123.2 4765 4389.5 3968.1
3495.2 2967.8 2402.8 1792.8 1117.9 466.4 0
11274.3 10332.1 9683.1 9290.7 9180.4 9340.5 9654.1 9926.7 10075.9 10069.5
9896.4 9563.3 9135 8656.1 8181 7734.6 7319.2 6913.4 6527.5 6285.2
6174.5 6103.5 6022.2 5910.6 5761.8 5532.5 5208.9 4844.6 4465.6 4040.8
3556.2 3029.3 2485.5 1862.5 1172.4 494.1 0
11274.3 10364.1 9723.4 9336.6 9224.1 9388.9 9721.6 10027.5 10204.9 10205.3
10013.6 9642.5 9175.6 8682.4 8220.8 7807.2 7424.8 7045.4 6678.1 6419.4
6281.8 6190.9 6098.3 5987.6 5836.6 5600.4 5274.2 4904.3 4514.5 4081.4
3576.1 3057.8 2497.1 1868.1 1181.1 505.3 0
11274.3 10396.1 9763.6 9382.9 9267.8 9437.8 9789.5 10127.9 10333.4 10340.7
10131.3 9721.2 9215.9 8708.8 8261.1 7880.4 7531.2 7177.3 6829.1 6553.5
6389.1 6278.3 6174.5 6064.6 5911.9 5668.3 5339.5 4964.4 4563.4 4122.1
3596 3085.5 2509.3 1873.3 1189.7 515.7 0
11274.3 10437.2 9820.3 9450.4 9343.9 9535.2 9937.5 10345.9 10600.3 10616.3
10375.3 9911.1 9352.6 8817.4 8361 7972.9 7609.5 7243.1 6888.3 6595
6390.8 6255.8 6143.3 6033 5877.3 5635 5305.8 4931.5 4531.4 4084
3556.2 3048.3 2459.9 1789.4 1085.9 473.7 0
11274.3 10478.3 9876.9 9517.9 9419.2 9632.5 10085.5 10564 10867.7 10891.5
10620.2 10101 9488.4 8926 8461.4 8065.1 7687.8 7309.3 6948 6636.5
6393.4 6233.3 6112.2 6001.4 5842.7 5601.7 5271.6 4898.2 4499.3 4046
3516.4 3011.1 2410.6 1705.4 982.1 431.8 0
11274.3 10529.3 9958.3 9613.9 9534.7 9779.6 10294.9 10841.3 11184.3 11194.3
10868.1 10277.6 9623.4 9050.2 8549.2 8105.8 7678.3 7259.5 6876.6 6554.3
6287.8 6108.3 5979.4 5868.2 5708.5 5478.8 5163.4 4804.8 4415 3963.3
3441.1 2932.4 2350.9 1577.4 861.8 381.1 0
11274.3 10580 10039.2 9710.4 9649.8 9926.7 10504.3 11118.6 11501.5 11497.1
11116.4 10454.5 9758 9173.9 8637.5 8146.4 7668.4 7209.8 6805.3 6472.1
6182.3 5983.3 5847 5734.5 5574.4 5356 5055.3 4711.3 4330.6 3880.7
3365.9 2853.2 2290.8 1449.3 742 331 0
11274.3 10645.3 10144.7 9838.9 9794.7 10076.4 10634.5 11223.3 11550.3 11468.1
11016.5 10342.4 9667.1 9072.7 8516.3 7996.7 7495.7 7023.7 6612.3 6281.8
6011.8 5824.1 5708.1 5596.5 5434.3 5206.7 4912.5 4576.4 4213.8 3775.1
3270.2 2771 2221.6 1473.5 809 382.4 0
11274.3 10711 10249.9 9967.8 9939.7 10226.5 10764.7 11328.4 11598.8 11438.7
10916.1 10230.8 9576.3 8971.9 8395.2 7847 7323.6 6837.7 6419.4 6091.4
5841.4 5665.3 5568.8 5458.9 5294.5 5057.4 4769.7 4440.9 4097 3669.6
3174.6 2688.8 2152.3 1497.8 876.1 433.5 0
11274.3 10776.4 10365.8 10114 10097.1 10349.4 10796.7 11228.5 11389 11165.7
10647.5 10015.4 9397.2 8800.1 8225.2 7677.4 7160 6682.4 6272.3 5947.8
5706 5541.1 5434.7 5301.4 5113.7 4846.3 4543.5 4232 3913.6 3525.5
3067.3 2601.8 2080.1 1503.8 907.7 434.8 0
11274.3 10841.7 10481.8 10259.8 10254.2 10473.1 10828.7 11128.1 11179.2 10892.8
10378.8 9799.9 9218.5 8628.8 8055.6 7508.3 6996.5 6527.5 6125.2 5803.7
5570.1 5416.5 5300.6 5144 4932.8 4635.6 4317.6 4023.5 3730.1 3381
2960.1 2514.4 2007.4 1509.9 938.8 436.1 0
11274.3 10916.1 10612.8 10432.9 10427.2 10587.3 10813.1 10939.5 10851.2 10518.1
10042.2 9523.9 8989.2 8445.4 7916.3 7408.4 6924.2 6468.2 6075 5757.4
5497 5307.5 5145.7 4977 4786.6 4542.6 4282.2 4034.7 3769.1 3437.7
3015 2569.8 2054.1 1542.8 975.6 443 0
11274.3 10991 10744.4 10605.9 10600.3 10702.4 10797.6 10750.8 10523.7 10144.3
9706 9247.5 8759.9 8262.4 7776.5 7308 6852 6409.4 6025.7 5710.7
5424.3 5198 4990.4 4810 4640 4449.6 4246.3 4046 3808 3494.8
3069.5 2625.2 2100.4 1575.6 1012.4 449.9 0
11274.3 11073.6 10901.4 10814 10820.1 10881.5 10883.2 10719.7 10376.6 9926.7
9455.1 9005.2 8566.9 8148.6 7744.9 7342.6 6930.3 6513.2 6126.5 5795.5
5499.2 5272 5107.6 4981.3 4862.3 4726.9 4541.7 4291.7 3982.8 3614.6
3162.1 2699.2 2162.7 1605.9 1044.8 462.9 0
11274.3 11156.7 11058 11022.5 11039.8 11061.5 10969.3 10688.1 10229.5 9709.1
9204.2 8762.9 8374.8 8034.8 7713.8 7377.2 7008.6 6617.1 6227.7 5880.3
5574.4 5346.4 5225.3 5152.6 5084.3 5004.7 4836.8 4537.4 4157.6 3734.5
3254.2 2773.2 2224.6 1636.2 1077.2 475.9 0
11274.3 11259.2 11237.6 11254.9 11289.5 11293.8 11155.4 10802.8 10259.8 9649.8
9044.1 8568.2 8222.1 7966.9 7741.9 7480.2 7166.5 6816.1 6420.2 6046
5767 5615.5 5630.7 5645.8 5598.2 5481.4 5200.2 4741.6 4224.6 3733.6
3270.7 2781.8 2225.9 1618 1053.5 445.6 0
11274.3 11351.3 11419.3 11502.8 11595.3 11615.2 11511.4 11221.6 10747.4 10204.9
9613 9086.1 8656.9 8317.3 8033.9 7735.4 7398 7029.4 6636.5 6325
6133.8 6037.3 6023.1 5991.9 5826.7 5509.5 5196.7 4751.1 4224.6 3691.2
3075.1 2459.5 1840.8 1289.2 809 343.9 0
11274.3 11446.5 11611.8 11771.4 11913.8 11974.8 11927.6 11722.1 11367.8 10952
10487.8 10063.4 9708.6 9402.8 9102.1 8748.2 8326 7860 7365.1 6973.6
6713.5 6542.2 6418.1 6271 6046 5654.9 5265.5 4713.1 4046.8 3439
2792.2 2184.8 1608.5 1117.9 683.6 292.5 0
11274.3 11541.7 11804.3 12040.1 12231.3 12334.3 12343.8 12222.7 11988.2 11699.2
11363 11040.7 10760.4 10487.8 10170.3 9761 9254 8690.7 8093.6 7622.1
7293.3 7047.5 6813.1 6550 6265.3 5800.7 5334.3 4674.6 3868.6 3186.3
2509.3 1910.1 1375.8 946.6 558.1 241.4 0
11274.3 11641.2 12010.2 12345.1 12602.1 12771.2 12846.9 12806.7 12696 12560.1
12426 12336.4 12294.5 12242.6 12144.8 11977.4 11746.8 11508.8 11287.7 11105.2
10906.2 10570 10012.8 9227.1 8207 6986.1 5887.7 4832 3824 3050.5
2386.4 1826.1 1341.2 939.7 561.6 244.4 0
11274.3 11740.7 12216.6 12650.1 12972.4 13208.2 13350.1 13390.8 13403.7 13421
13489.4 13632.2 13827.7 13996.4 14120.2 14193.7 14240 14327.8 14482.3 14588.3
14519.1 14092.9 13212.5 11903.8 10148.6 8171.5 6441 4989.1 3779 2915.1
2263.5 1742.6 1306.5 933.6 564.6 247.5 0
11274.3 11839.3 12421.2 12963.3 13386 13677.2 13858.9 13945.8 14013.7 14105.5
14271.6 14531.2 14867.3 15218.2 15617.9 16065.7 16634.2 17377.9 18356.5 19399.1
20366.5 20994.7 20856.2 19881.9 18068.8 15617.1 13115.6 10665.2 8397.3 6419.8
4659.4 3157.3 2034.2 1251.2 668.8 277.3 0
11274.3 11938.4 12626.3 13276.5 13800 14146.1 14367.6 14500.9 14623.8 14789.4
15053.4 15429.7 15906.9 16439.9 17115.7 17937.7 19027.9 20427.9 22230.7 24210
26213.9 27896 28499.5 27860.5 25988.9 23062.6 19790.6 16341.3 13015.7 9924.5
7055.3 4572 2762.3 1569.6 773.5 307.2 0
11274.3 12031.4 12831.8 13615.3 14228.8 14616.8 14858.7 14998.8 15141.6 15318.6
15571.2 15924.2 16384.1 16912.4 17568.7 18514.8 19869 21641.9 23868.2 26515
29688.8 33022.6 35978.4 38073.1 38596.6 36392.4 33273.6 29562 25512.2 21121.8
16089.1 11260.9 7255.2 4199.1 1888.9 618.7 0
11274.3 12124.4 13037.3 13954.5 14657.5 15088 15349.7 15496.8 15659 15847.2
16089.5 16418.3 16861.7 17385.2 18021.2 19092 20710 22855.8 25505.7 28819.6
33163.2 38149.3 43457.7 48285.8 51203.9 49722.1 46756.5 42782.8 38008.7 32319.6
25122.8 17949.8 11748.1 6829.1 3004.6 930.2 0
